The 74LVT573 is a high-performance BiCMOS product designed for VCC operation at 3.3 V. This device is an octal transparent latch coupled to eight 3-state output buffers. The two sections of the device are controlled independently by Latch Enable (LE) and Output Enable (OE) control gates. The 74LVT573 has a broadside pinout configuration to facilitate PC board layout and allow easy interface with microprocessors.
The data on the D inputs are transferred to the latch outputs when the Latch Enable (LE) input is High. The latch remains transparent to the data inputs while LE is High, and stores the data that is present one setup time before the High-to-Low enable transition.
The 3-state output buffers are designed to drive heavily loaded 3-state buses, MOS memories, or MOS microprocessors. The active-Low Output Enable (OE) controls all eight 3-state buffers independent of the latch operation.
When OE is Low, the latched or transparent data appears at the outputs. When OE is High, the outputs are in the High-impedance "OFF" state, which means they will neither drive nor load the bus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT573BQ | 74LVT573BQ-G | 9352 856 07115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | 74LVT573BQ
| |
| 74LVT573D | 74LVT573D | 9351 707 00112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74LVT573D
| week 4, 2004 |
| 74LVT573D | 74LVT573D-T | 9351 707 00118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74LVT573D
| week 4, 2004 |
| 74LVT573DB | 74LVT573DB | 9351 707 10112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74LVT573DB
| week 13, 2005 |
| 74LVT573DB | 74LVT573DB-T | 9351 707 10118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT573DB
| week 13, 2005 |
| 74LVT573PW | 74LVT573PW | 9351 763 60112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74LVT573PW
| week 7, 2005 |
| 74LVT573PW | 74LVT573PW-T | 9351 763 60118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74LVT573PW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVT573BQ | 9352 856 07115 | Order samples | |||||||
| 74LVT573D | 9351 707 00112 | 0.5100 | Order samples | ||||||
| 74LVT573D | 9351 707 00118 | 0.5100 | Order samples | ||||||
| 74LVT573DB | 9351 707 10112 | 0.5100 | not available | ||||||
| 74LVT573DB | 9351 707 10118 | 0.5100 | NA | ARROW ELECTRONICS | 1,000 | 1/6/2009 | Buy online | Order samples | |
| 74LVT573PW | 9351 763 60112 | 0.5100 | not available | ||||||
| 74LVT573PW | 9351 763 60118 | 0.5100 | NA | ARROW ELECTRONICS | 7,500 | 1/6/2009 | Buy online | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVT573BQ | SOT764-1
(DHVQFN20) | 3.3V Octal D-Type Transparent Latch (3-State) | 2.7@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT573D | SOT163-1
(SO20) | 3.3V Octal D-Type Transparent Latch (3-State) | 2.7@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT573DB | SOT339-1
(SSOP20) | 3.3V Octal D-Type Transparent Latch (3-State) | 2.7@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
| 74LVT573PW | SOT360-1
(TSSOP20) | 3.3V Octal D-Type Transparent Latch (3-State) | 2.7@3.3V | 2.7-3.6 V | 20 | TTL | -32/+64 mA |
Similar products
74LVT573
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.