NXP Semiconductors


Select site:

English

BLC6G10-160; BLC6G10LS-160

Selection guide

Datasheet

BLC6G10-160; BLC6G10LS-160
(Objective)
12-May-06, 9 pages, 54 kB

Download all documentation

General description

160 W LDMOS power transistor for base station applications at frequencies from 800 MHz to 1000 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical 2-carrier W-CDMA performance at frequencies of 920 MHz and 960 MHz, a supply voltage of 32 V and an IDq of 1200 mA:
    • Average output power = 32 W
    • Power gain = 23 dB
    • Efficiency = 28 pct
    • ACPR = -40 dBc
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (800 MHz to 1000 MHz)
  • Internally matched for ease of use

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLC6G10-1609340 600 25112DevelopmentSOT895A
(DFM2)
Bulk PackStandard MarkingNot available
BLC6G10LS-1609340 599 85112DevelopmentSOT896B
(DFM2)
Bulk PackStandard MarkingBLC6G10LS-160

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLC6G10-1609340 600 25112        not available
BLC6G10LS-1609340 599 85112        not available

Applications

  • RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations and multi carrier applications in the 800 MHz to 1000 MHz frequency range.


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionEfficiency(%)MODEMIN.
POWER
GAIN(dB)
Package MaterialFrequency band(GHz)Output Power(W)
BLC6G10-160SOT895A
(DFM2)
Basestation RF POWER Transistor28W-CDMA / UMTS23SOT895-1800 - 100032
BLC6G10LS-160SOT896B
(DFM2)
Basestation RF POWER Transistor28W-CDMA / UMTS23SOT502B800 - 100032


Similar products
BLC6G10-160; BLC6G10LS-160 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.