NXP Semiconductors


Select site:

English

BLC6G20-75; BLC6G20LS-75

Selection guide

Datasheet

BLC6G20-75; BLC6G20LS-75
(Objective)
30-Jan-06, 9 pages, 54 kB

Download all documentation

General description

75 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical GSM EDGE performance at frequencies of 1930 MHz and 1990 MHz, a supply voltage of 28 V and an IDq of 550 mA:
    • Output power = 29.5 W (AV)
    • Gain =19 dB
    • Efficiency = 38.5 pct
    • ACPR400 = -62.5 dBc
    • ACPR600 = -72 dBc
    • EVMrms = 1.5 pct
  • Easy power control
  • Integrated ESD protection
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1800 MHz to 2000 MHz)
  • Internally matched for ease of use

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLC6G20-759340 599 91112DevelopmentSOT895A
(DFM2)
Bulk PackStandard MarkingNot available
BLC6G20LS-759340 599 95112DevelopmentSOT896B
(DFM2)
Bulk PackStandard MarkingNot available

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLC6G20-759340 599 91112        not available
BLC6G20LS-759340 599 95112        not available

Applications

  • RF power amplifiers for GSM, GSM EDGE, W-CDMA and CDMA base stations and multi carrier applications in the 1800 MHz to 2000 MHz frequency range.


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionEfficiency(%)MODEMIN.
POWER
GAIN(dB)
Package MaterialFrequency band(GHz)Output Power(W)
BLC6G20-75SOT895A
(DFM2)
Basestation RF POWER Transistor28W-CDMA / UMTS23SOT502B800 - 100032
BLC6G20LS-75SOT896B
(DFM2)
Basestation RF POWER Transistor57W-CDMA / UMTS19SOT896B1930 - 199028


Similar products
BLC6G20-75; BLC6G20LS-75 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.