NXP Semiconductors


Select site:

English

BLS3135-50

Selection guide

Datasheet

BLS3135-50
(Product Specification)
15-Apr-03, 12 pages, 69 kB

Download all documentation

Microwave power transistor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

NPN silicon planar epitaxial microwave power transistor in a 2-lead rectangular flange package with a ceramic cap (SOT422A) with the common base connected to the flange.

Features

  • Suitable for short and medium pulse applications
  • Internal input and output matching networks for an easy circuit design
  • Emitter ballasting resistors improve ruggedness
  • Gold metallization ensures excellent reliability
  • Interdigitated emitter-base structure provides high emitter efficiency
  • Multicell geometry improves power sharing and reduces thermal resistance.

Applications

  • Common base class-C pulsed power amplifiers for radar applications in the 3.1 to 3.5 GHz band.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.