NXP Semiconductors


Select site:

English

BZA456A

Selection guide

Datasheet

BZA456A
(Product Specification)
25-May-99, 12 pages, 77 kB

Download all documentation

General description

Monolithic transient voltage suppressor diode in a six lead SOT457 (SC-74) package for 4-bit wide ESD transient suppression at 5.6 V level.

Features

  • ESD rating >8 kV, according to IEC1000-4-2
  • SOT457 surface mount package
  • Common anode configuration
  • Non-clamping range -0.5 to 5.6 V
  • Maximum reverse peak power dissipation: 24 W at tp =1 ms
  • Maximum clamping voltage at peak pulse current: 8 V at Izsm =3 A.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BZA456ABZA456A T/R9340 457 60115Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smdStandard MarkingBZA456A
week 22, 2003
BZA456A9340 457 60125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard MarkingBZA456A
week 22, 2003
BZA456ABZA456A /T39340 457 60135Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smdStandard MarkingBZA456A
week 22, 2003
BZA456ABZA456A /T29340 457 60165Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard MarkingBZA456A
week 22, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA456A9340 457 60115  0.1400NAARROW ELECTRONICS51,000 1/6/2009Buy onlineOrder samples
BZA456A9340 457 60125  ASIAWPI27,000300001/07/2009Buy onlinenot available
BZA456A9340 457 60135  0.1400      not available
BZA456A9340 457 60165  0.1400      not available

Applications

  • Computers and peripherals
  • Audio and video equipment
  • Communication systems
  • Medical equipment.


Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA456ASOT457
(TSOP6; SMT6; SSOT6)
2403205.64


Similar products
BZA456A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.