NXP Semiconductors


Select site:

English

Datasheet

ISP1512A
(Preliminary Specification)
31-Jul-08, 55 pages, 287 kB

Download all documentation

General description

The ISP1512A is a UTMI+ Low Pin Interface (ULPI) Hi-Speed Universal Serial Bus (USB) transceiver that is fully compliant with Universal Serial Bus Specification Rev. 2.0 and UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1.

The ISP1512A can transmit and receive USB data at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s), and provides a pin-optimized, physical layer front-end attachment to the USB host, peripheral and OTG controller with Single Data Rate (SDR) ULPI link. The ISP1512A can transparently transmit and receive UART signaling.

It is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, digital video cameras, Personal Digital Assistants (PDAs) and digital audio players. It allows USB Application-Specific Integrated Circuits (ASICs), Programmable Logic Devices (PLDs) or any system chip set to interface with the physical layer of the USB through a 12-pin SDR interface.

The ISP1512A can interface to devices with digital I/O voltages in the range of 1.65 V to 1.95 V.

The ISP1512A is available in WLCSP25 package.

Features

  • Fully complies with:
    • USB: Universal Serial Bus Specification Rev. 2.0
    • ULPI: UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1
  • Interfaces to USB host or peripheral cores; optimized for portable devices or system ASICs with built-in ULPI link
  • Complete Hi-Speed USB physical front-end solution that supports high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
    • Integrated 45 Ohm +- 10 pct high-speed termination resistors, 1.5 kOhm +- 5 pct full-speed device pull-up resistor, and 15 kOhm +- 5 pct host termination resistors
    • Integrated parallel-to-serial and serial-to-parallel converters to transmit and receive
    • USB clock and data recovery to receive USB data up to +-500 ppm
    • USB data synchronization from 60 MHz input to 480 MHz output during transmit
    • Insertion of stuff bits during transmit and discarding of stuff bits during receive
    • Non-Return-to-Zero Inverted (NRZI) encoding and decoding
    • Supports bus reset, suspend, resume and high-speed detection handshake (chirp)
  • Partial USB OTG physical front-end support
    • Supports Session Request Protocol (SRP) that adheres to On-The-Go Supplement to the USB 2.0 Specification Rev. 1.3
    • Complete control over USB termination resistors
    • Data line and VBUS pulsing session request methods
    • Integrated VBUS voltage comparators
  • Flexible system integration and very low current consumption, optimized for portable devices
    • 3.0 V to 4.5 V power supply input range
    • Internal voltage regulator supplies 2.7 V or 3.3 V and 1.8 V
    • Supports interfacing I/O voltage of 1.65 V to 1.95 V; separate I/O voltage supply pins minimize crosstalk
    • Powers down internal regulators in power-down mode when VCC(I/O) is not present or when the chip is deasserted
    • Typical operating current of 10 mA to 48 mA, depending on the USB speed and bus utilization
    • Typical suspend current of 50 uA
    • Typical power-down state current 0.5 uA, max 10 uA
    • 3-state ULPI interface by the CHIP_SEL pin, allowing bus reuse by other applications
  • Highly optimized ULPI compliant
    • 60 MHz, 12-pin interface between the core and the transceiver, including an 8-bit SDR data bus
    • Supports 60 MHz output clock configuration
    • Integrated Phase-Locked Loop (PLL) supporting input clock frequency of 19.2 MHz
    • Fully programmable ULPI-compliant register set
    • 3-pin or 6-pin full-speed or low-speed serial mode
    • Internal Power-On Reset (POR) circuit
  • UART interface:
    • Supports transparent UART signaling on the DP and DM pins for UART accessory applications
    • 2.7 V UART signaling on the DP and DM pins
    • Entering UART mode by register setting
    • Exiting UART mode by asserting STP or by toggling the CHIP_SEL pin
  • Full industrial grade operating temperature range from -40 Cel to +85 Cel
  • ESD compliance:
    • JESD22-A114-B +-2 kV contact Human Body Model (HBM)
    • JESD22-A115-A +-200 V Machine Model (MM)
    • JESD22-C101-A +-500 V Charge Device Model (CDM)
    • IEC 61000-4-2 +-8 kV contact on the DP and DM pins
  • Available in small WLCSP25 Restriction of Hazardous Substances (RoHS) compliant, halogen-free and lead-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1512AUKISP1512AUK-G9352 849 07023Volume productionUncased dieISP1512AUK

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1512AUK9352 849  07023        Order samples

Applications

  • Mobile phone
  • Digital still camera
  • MP3 player
  • PDA
  • Digital TV
  • Digital Video Disc (DVD) recorder
  • External storage device
  • Printer
  • Scanner
  • Set-Top Box (STB)
  • Video camera

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageApplicationFEATURESPKGOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceFrequency(MHz)CHIP_SEL
polarity
ISP1512AUKUncased die
Mobile applications, or standalone host & peripheral applications8-bit SDR bus; Peripheral and Host capabilityWLCSP25Core power 3.0 V to 4.5 V; digital I/O I/F 1.65 V to 1.95 VUSB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates19.2active LOW

Similar products

ISP1512A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.