The TJA1041A provides an advanced interface between the protocol controller and the physical bus in a Controller Area Network (CAN) node. The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. The TJA1041A is fully compatible to the ISO 11898 standard, and offers excellent ElectroMagnetic Compatibility (EMC) performance, very low power consumption, and passive behavior when supply voltage is off. The advanced features include:
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TJA1041AT | TJA1041AT | 9352 742 95112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | TJA1041AT
| week 8, 2005 |
| TJA1041AT | TJA1041AT-T | 9352 742 95118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | TJA1041AT
| week 8, 2005 |
| TJA1041AT | TJA1041AT | 9352 742 95512 | Volume production | SOT108-1
(SO14) | Tube Dry Pack | Standard Marking | TJA1041AT
| |
| TJA1041AT | TJA1041AT-T | 9352 742 95518 | Volume production | SOT108-1
(SO14) | Reel Dry Pack, SMD, 13" | Standard Marking | TJA1041AT
| |
| TJA1041AU | 9352 757 22027 | Volume production | Uncased die | Circuit Element Packed On Reel 7" | No Marking | TJA1041AU
| ||
| TJA1041AU | 9352 757 22006 | Volume production | Uncased die | TJA1041AU
| ||||
| TJA1041AU | 9352 757 22029 | Volume production | Uncased die | TJA1041AU
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TJA1041AT | 9352 742 95112 | NA | ARROW ELECTRONICS | 7,141 | 11/21/2008 | Buy online | not available | |
| EU | FARNELL | 690 | 11/21/2008 | Buy online | ||||
| NA | NEWARK | 790 | 11/21/2008 | Buy online | ||||
| TJA1041AT | 9352 742 95118 | NA | DIGI-KEY CORPORATION | 2,500 | 11/22/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 3,700 | 11/22/2008 | Buy online | ||||
| TJA1041AT | 9352 742 95512 | NA | ARROW ELECTRONICS | 7,141 | 11/21/2008 | Buy online | not available | |
| EU | FARNELL | 690 | 11/21/2008 | Buy online | ||||
| NA | NEWARK | 790 | 11/21/2008 | Buy online | ||||
| TJA1041AT | 9352 742 95518 | NA | DIGI-KEY CORPORATION | 2,500 | 11/22/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 3,700 | 11/22/2008 | Buy online | ||||
| TJA1041AU | 9352 757 22027 | not available | ||||||
| TJA1041AU | 9352 757 22006 | not available | ||||||
| TJA1041AU | 9352 757 22029 | not available |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Transceiver Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TJA1041AT | SOT108-1
(SO14) | 5.0 ~ 27 | Control Devices | HS-CAN transceiver | transceiver | ISO11898-2 compliant, standby mode, sleep mode, local & remote wake-up, node power management, diagnostics | CAN Transceivers | -40 ~ +125 | 14 | SO14, bare die | High Speed |
| TJA1041AU | Uncased die
| 5.0 ~ 27 | HS-CAN transceiver | transceiver | ISO11898-2 compliant, standby mode, sleep mode, local & remote wake-up, node power management, diagnostics | -40 ~ +125 | 14 | SO14, bare die |
TJA1041A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.