NXP Semiconductors


选择网站:

English
搜索

Class AB (car radio)

Selection guide
AB类(汽车收音机)
TDA8579 - Dual common-mode rejection differential line receiver
TDA1516BQ/N2 - 24 W BTL or 2 x 12 watt stereo car radio power amplifier
TDA1519/N2 - 2 x 6 W stereo car radio power amplifier
TDA1519CSP/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1519CTD/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1519CTH/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1558Q/N1 - 2 x 22 W or 4 x 11 W single-ended car radio power amplifier
TDA1565TH/N1C - High efficiency 2 x 40 W/2 Ohm stereo car radio power amplifier
TDA1566TH/N1C - I2C-bus controlled dual channel 46 W/2 Ohm, single channel 92 W/1 Ohm amplifier with load diagnostic features
TDA8560Q/N1C - 2 x 40 W/2 Ohm stereo BTL car radio power amplifier with diagnostic facility
TDA8561Q/N3C - 2 x 24 W BTL or 4 x 12 W single-ended car radio power amplifier
TDA8563AQ/N2C - 2 x 40 W/2 Ohm stereo BTL car radio power amplifier with diagnostic facility
TDA8566Q/N2C - 2 x 40 W/2 ohm stereo BTL car radio power amplifier with differential inputs and diagnostic outputs
TDA8566TH/N2C - 2 x 40 W/2 ohm stereo BTL car radio power amplifier with differential inputs and diagnostic outputs
TDA8567Q/N3C - 4 x 25 W BTL quad car radio power amplifier
TDA8569Q/N1C - 4 x 40 W BTL quad car radio power amplifier
TDA8571J/N2C - 4 x 40 W BTL quad car radio power amplifier
TDA8588AJ/N3/R1 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8588BJ/N3 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N2/R1 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N3 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N3 - I2C-bus controlled 4 x 45 Watt power amplifier and multiple voltage regulator
TDA8594J/N1 - I²C-bus controlled 4 x 50 W power amplifier
TDA8595J/N2 - I²C-bus controlled 4 x 45 W power amplifier
TDA8595SD/N2 - I²C-bus controlled 4 x 45 W power amplifier
TDA8595TH/N2/R4 - I²C-bus controlled 4 x 45 W power amplifier
TDA8595TH/N2C - I²C-bus controlled 4 x 45 W power amplifier

More than 25 years experience in class-AB audio amplifiers

We have more than 25 years of experience in class-AB audio amplifiers and deliver single-digit PPM rates along with worldwide comprehensive design-in support.

Key benefits

  • Excellent ease of use
  • Advanced thermal protections
  • 2- and 4-channels available in one device
  • 1 Ohm load driving option

Key applications

  • Car radio head unit
  • Sound system trunk unit

Descriptive summary

Our class-AB car radio audio amplifiers include a wide range of options, so you have a cost-effective way to support a variety of architectures. For platform designs we offer a range of pin-to-pin compatible devices, covering two to four channels and available with best efficiency operation mode. We have affordable solutions for different output power, where a reasonably limited output power (up to 28 W) is required in the head unit. We also offer a range of amplifiers with combined multi-voltage regulators that provide superior sound quality, reduced component count and less assembly effort.