NXP Semiconductors


选择网站:

English
搜索
D级
NE58633 - Class D Noise Cancellation Headphone Driver
SA58637 - 2 x 2.2W/Ch BTL audio amplifier
SA58670 - 2.1W/Ch. Class D Audio Amplifier
SA58670 - 2.1W/Ch. Class D Audio Amplifier
SA58671 - 2 x 1.3 W Class D audio amplifier
SA58672TK - 3.0 W mono class-D audio amplifer
SA58672UK - 3.0 W mono class-D audio amplifer

Our class-D amplifiers combine high reliability, affordability and best performance

Our class-D amplifiers combine high reliability with genuine affordability, and add meaningful features that improve performance. A complete range is available from 0.4 W up to 200 W.

Key benefits

  • Audiophile sound quality
  • Lowest power consumption
  • Pin-to-pin compatible families
  • Wide package range supports designs that are optimized on cost while securing best performance
  • Low PPM rates, enhanced robustness

Key features

  • Implementation of advanced protections prevents audio-holes and pop noise
  • Audio amplifiers with analogue inputs and digital inputs available
  • Closed loop topology supports low-cost (weak) power supplies
  • Packages available that enable single layer PCB designs for home theatre and active speaker applications

Key applications

  • Portable audio
  • Mobile phones
  • Flatscreen TV
  • Active / multimedia speakers and docking stations
  • Home theatre systems and AV receivers

Descriptive summary

Using a practically inaudible automatic power reduction scheme, our Class-D amplifiers avoid over-temperature conditions and, as a result, have no audio holes under every condition. Pin-to-pin compatibility within each family means you get the most practical solutions, while low-cost, single-layer PCB reference designs ensure optimal performance for EMC.