TDA8922C
2 x 75 W class-D power amplifier
下载数据手册229kB)
NXP is a leading provider of affordable, easy-to-use audio ‘workhorses’ that deliver superior sound quality and reduce component count. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.
Providing greater robustness along with exquisite sound quality, our Class-D amplifiers use practically inaudible power reduction to avoid over-temperature conditions. Our Class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible formats.