NXP Semiconductors


选择网站:

English
搜索

Nexperia media processors

Selection guide
媒体处理器
PNX100x - PNX100x Media Processor
PNX130x - PNX130x Media Processor
PNX150x - PNX150x Media Processor
PNX170x - PNX170x Media Processor
PNX5100EH/M2/A4 - Video Post Processor
PNX5100EH/M2/B4 - Video Post Processor
PNX5120EH/M2/F4 - Video Post Processor
PNX5120EH/M2/FC - Video Post Processor

Our highly integrated Nexperia media processors can process popular multimedia formats

Programmable CPUs, on-chip units and flexible software codecs all work together in our highly integrated Nexperia media processors to process popular multimedia formats. By reducing external component count, they enable advanced configurations and features that are too impractical or costly to implement with fixed hardware or fixed-function ICs.

Descriptive summary

Supporting a variety of end applications, the Nexperia PNX1300, PNX1500 and PNX1700 media processors handle video, audio, graphics, communications, and control processing -- all on a single chip. Robust, ready-to-manufacture reference designs, evaluation boards and market-proven software stacks help manufacturers build in-house expertise quickly, lower overall cost and dramatically reduce time-to-market. A complete Nexperia Development Kit (NDK) is available to support development of new systems.