NXP Semiconductors


选择网站:

English
搜索

Automotive MOSFETs

Selection guide
汽车MOSFET
≤ 40 V MOSFET
41 V - 100 V MOSFET

Advanced power solutions giving you the flexibility you need in today's market

Whether driving a simple lamp or controlling a sophisticated system of engine, body or chassis applications, NXP's advanced power solutions deliver the flexibility you need in today's market. Choose from a wide range of devices including our TrenchPLUS family with on-board protection features.

Key benefits

  • More power in smaller packages
  • Cooler running applications
  • Lower power dissipation
  • DPAK and LFPAK save board space, providing cost-effective solutions
  • Excellent thermal performance eases route to SMD packages

Key features

  • Advanced TrenchMOS technology
  • AEC-Q101 compliant to withstand harsh automotive environments
  • Low RDSon for extremely low conduction losses