NXP Semiconductors


选择网站:

English
搜索

Nexperia automotive media processors

Selection guide
Nexperia汽车媒体处理器
PNX9520E/N1 - Connected media processor

A simple route for you to bring highly advanced multimedia systems into the car

There's a simple route for you to bring highly advanced multimedia systems into the car – it's called the Nexperia media processor PNX952x family. These devices offer unprecedented flexibility, letting you deliver a wide range of exciting media technologies tailored to different markets.

Key benefits

  • Best-in-class audio/video performance and best-in-class digital radio performance (Digital Audio Broadcast / Digital Radio Mondial)
  • Standard interfaces for easy integration into existing automotive designs
  • Comprehensive software development environment
  • Wide range of proven third-party application software available including extensive and mature set of optimized decoders
  • C/C++ programmable

Key features

  • Video post processing and rendering including temporal up-conversion, film detection, interlace to progressive conversion, color and sharpness enhancements, MPEG artifact reduction, graphics rendering, mixing, scaling and dual video out up to SVGA
  • Video / picture decoding covering MPEG 1, MPEG 2 and MPEG 4 (SP/ASP), WMV, DivX, XviD, H264/AVC, Nero Digital, JPEG, Gif, Tiff and BMP
  • Audio decoding covering MPEG-1 layer 2 and 3, MPEG-2 layer 2 and MPEG-4 AAC, AC3 (Dolby Digital), PCM, WMA and Oggvorbis
  • Connectivity software stacks including USB and SD wired, and Bluetooth and WiFi wireless
  • Digital radio standards Digital Audio Broadcast (DAB) and Digital Radio Mondial (DRM)

Key applications

  • In-car entertainment systems

Descriptive summary

Support for a broad range of interfaces enables easy integration with existing automotive designs and third-party application software. You can also add additional multimedia features as they develop and grow in popularity. The solution is unique in offering advanced software features, including the ability to implement the latest audio / video standards, video post processing algorithms as well as Digital Radio standards as they become available. This dedicated automotive product family supports source decoding of video broadcast over satellite (SDARS) or digital TV (DVB-T, ISDB-T (1-Seg.)), as well as channel and source decoding for digital radio standards such as Digital Audio Broadcast (DAB) or Digital Radio Mondial (DRM).

In addition, the PNX952x family is able to connect to a mobile phone over Wi-Fi or a media player over USB and can even carry out high-end audio processing like multi-speed audio encoding (up to 8X). And those in the front and rear seats can even choose different entertainment selections at the same time. Fully C/C++ programmable, our automotive media processors run a small real-time operating system enabling efficient and predictable response to real-time events. Independent, on-chip, I/O and co-processing units capture and format datastream I/O and accelerate multimedia algorithms, while a sophisticated memory hierarchy manages internal I/O and streamlines access to external memory. The PNX952x also supports special power management software, lowering power consumption.

NXP partner program
PNX952x devices are supported by a comprehensive software development environment. There is also an extensive range of software available, both from NXP and independent vendors in the NXP Partner Program. This wide choice of software plays a key role in the solution’s flexibility.