Keep your design’s power consumption and heat dissipation to a minimum
Our low VCE(sat) [BISS] devices are the perfect solution for keeping your design’s power consumption and heat dissipation to a minimum.
Key features
- Low collector-emitter saturation voltage, VCE(sat), and corresponding resistance, RCE(sat) (down to < 30 mOhm)
- High collector current capability IC and ICM
- High collector current gain hFE at high IC
- High performance in reduced board space
- Cost effective replacement for larger, medium power and power transistors such as SOT89, SOT223, TO-126 and DPAK
Key applications
- Medium power peripheral drivers e.g. fan, motor
- Strobe flash units for DSC and mobile phones
- Inverter applications e.g. TFT displays
- Power switch for LAN and ADSL systems
- Medium power DC-to-DC conversion
Descriptive summary
BISS transistors deliver exceptionally low power consumption and have a high collector current capability (due to an innovative mesh-emitter technology).
This makes them ideal for a host of power sensitive applications, including portable products, telecom and automotive systems, and household appliances, where low heat dissipation is often a critical factor.