NXP Semiconductors


选择网站:

English
搜索

Damper and modulator diodes

Selection guide
阻尼器与调制器二极管
BY329-1500S - Damper diode fast, high-voltage
BY329X-1500 - Damper diodes fast, high-voltage
BY329X-1500S - Damper diodes fast, high-voltage
BY359-1500 - Damper diode fast, high-voltage
BY359X-1500 - Damper diode fast, high-voltage
BY359X-1500S - Damper diode fast, high-voltage
BY459-1500 - Damper diode fast, high-voltage
BY459X-1500 - Damper diode fast, high-voltage
BY459X-1500S - Damper diode fast, high-voltage

General Description

Our damper diodes have low forward voltage and fast reverse recovery time, which are intended to be used for CRT TVs and CRT monitors. They have rich package types and high reverse voltage, and this may bring significant security and efficiency to the application.

Key benefits

  • Improve power efficiency

Key features

  • Fast switching and low forward voltage

Key applications

  • CRT TV
  • CRT Monitor

Descriptive summary

General
Glass-passivated double diffused damper diodes featuring low forward voltage drop, fast reverse recovery cathode and soft recovery characteristic. The devices are intended for use in TV anode receivers and PC monitors.