NXP Semiconductors


选择网站:

English
搜索

Ultrafast recovery rectifiers

Selection guide
功率二极管(超快速恢复)
BYC10-600 - Rectifier diode ultrafast, low switching loss
BYC10-600CT - Rectifier diode ultrafast, low switching loss
BYC10B-600 - Rectifier diode ultrafast, low switching loss
BYC10X-600 - Rectifier diode, hyperfast
BYC15-600 - Rectifier diode, hyperfast
BYC15X-600 - Rectifier diode, hyperfast
BYC20-600 - Rectifier diode, hyperfast
BYC20X-600 - Rectifier diode, hyperfast
BYC5-600 - Rectifier diode ultrafast, low switching loss
BYC5B-600 - Rectifier diode ultrafast, low switching loss
BYC5X-600 - Rectifier diode hyperfast
BYC8-600 - Hyperfast rectifier diode, low switching loss
BYC8B-600 - Rectifier diode ultrafast, low switching loss
BYC8X-600 - Hyperfast rectifier diode, low switching loss
BYQ28E-200 - Rectifier diodes ultrafast, rugged
BYQ28ED-200 - Rectifier diodes ultrafast, rugged
BYQ28X-200 - Dual ultrafast rugged rectifier diode
BYQ30E-200 - Rectifier diodes ultrafast, rugged
BYR29-600 - Rectifier diodes ultrafast
BYR29-800 - Rectifier diodes ultrafast
BYR29X-600 - Rectifier diode ultrafast
BYT28-300 - Dual rectifier diodes ultrafast
BYT28-500 - Dual rectifier diodes ultrafast
BYT79-500 - Rectifier diodes ultrafast
BYT79-600 - Rectifier diode ultrafast
BYT79X-600 - Rectifier diode ultrafast
BYV25D-600 - Rectifier diode, ultrafast
BYV25X-600 - Rectifier diode, ultrafast
BYV29-400 - Rectifier diodes ultrafast
BYV29-500 - Rectifier diodes ultrafast
BYV29-600 - Rectifier diode ultrafast
BYV29B-500 - Rectifier diodes ultrafast
BYV29B-600 - Rectifier diode ultrafast
BYV29X-500 - Rectifier diodes ultrafast
BYV29X-600 - Rectifier diode ultrafast
BYV32E-100 - Dual rugged ultrafast rectifier diode, 20 A, 100 V
BYV32E-150 - Dual rugged ultrafast rectifier diode, 20 A, 150 V
BYV32E-200 - Dual rugged ultrafast rectifier diode, 20 A, 200 V
BYV32EB-200 - Dual rugged ultrafast rectifier diode, 20 A, 200 V
BYV34-400 - Dual rectifier diodes ultrafast
BYV34-500 - Dual rectifier diodes ultrafast
BYV34-600 - Dual rectifier diode ultrafast
BYV34G-600 - Dual rectifier diode, ultrafast
BYV34X-600 - Dual rectifier diode ultrafast
BYV40E-150 - Rectifier diodes ultrafast, rugged
BYV42E-150 - Rectifier diodes ultrafast, rugged
BYV42E-200 - Rectifier diodes ultrafast, rugged
BYV42EB-200 - Rectifier diodes ultrafast, rugged
BYV44-500 - Dual rectifier diodes ultrafast
BYV72EW-200 - Rectifier diodes ultrafast, rugged
BYV74W-400 - Dual rectifier diodes ultrafast
BYV79E-200 - Rectifier diodes ultrafast, rugged
BYW29E-100 - Rectifier diodes ultrafast, rugged
BYW29E-150 - Rectifier diodes ultrafast, rugged
BYW29E-200 - Rectifier diodes ultrafast, rugged
BYW29ED-200 - Rectifier diodes ultrafast, rugged
BYW29EX-200 - Rectifier diodes ultrafast, rugged

General Description

NXP ultrafast rectifiers are designed to have a very low forward voltage intended for use as output rectifiers in high frequency switched mode power supplies. It's the cost-efficient solution nowadays compared with Schottky technology. Thanks to our gold doping technology, our ultrafast rectifiers have a very soft recovery which helps to minimize the ElectroMagnetic Interference (EMI).

Key benefits

  • Bring high power efficiency

Key features

  • Ultrafast switching frequency

Key applications

  • Printer power
  • PDP TV power
  • SMPS for PC and servers
  • Switching adaptors
  • LCD TV & Monitor power

Descriptive summary

General
NXP ultrafast rectifiers are designed to have a very low forward voltage with ultrafast reverse recovery which make our ultrafast diodes most suitable for secondary output rectifications. It can remarkably reduce the switching loss and improve the overall power efficiency thanks to it's best-in-class tradeoff between forward voltage and reverse recovery time. Besides, NXP ultrafast diodes also have a very soft recovery which helps to minimize the ElectroMagnetic Compatibility (EMC).