NXP Semiconductors


选择网站:

English
搜索

Active devices with high-level ESD

Selection guide
具有高压ESD保护的有源设备
IP4776CZ38 - Fully integrated HDMI interface with level shifter, ESD and backdrive protection
IP4777CZ38 - DVI and HDMI interface ESD protection, DDC buffering, hot plug control, multiplexing option and backdrive protection
IP4778CZ38 - HDMI ESD protection, DDC buffering and hot plug control
IP4853CX24/LF - SD, MMC and T-flash memory card integrated level shifter with PSU, EMI filter and ESD protection

For outstanding protection against ESD and other voltage-induced transient pulses

Containing a lot of power and characterized by very fast rise-times, electrostatic discharge (ESD) pulses are a major cause of damage and malfunction in electronic equipment. We offer an extensive range of ESD protection devices that deliver outstanding protection against ESD and other voltage-induced transient pulses.