Choose from a complete range of ICs for smart cards, tags, labels and readers, featuring many coprocessor, security, memory and interface options. We address all your needs, from low-cost smart label ICs for high-volume supply chain management applications through to our next generation 32-bit smart-computing platform for powerful multi-application smart cards.
智能识别
A complete range of ICs for smart cards, tags, labels and readers
New and updated products
PN512AA0HN1
Transmission module
NT2H0301G0DUD
NFC Forum Type 2 Tag compliant IC with 144 bytes user memory
相关链接
Brochure
- Improving Radio Frequency IDentification system; RFID Reference Design Center (pdf) (v.1.0, 2008-03-01)
- IDeal opportunities for distributors; Get inside the identification market with the industry leader (pdf) (v.1.0, 2007-10-01)
Leaflet
- NXP IP Camera ASC884x_5x (pdf) (v.1.1, 2011-09-14)
Line card
- Smart solutions for smart services; Identification product range (pdf) (v.1.0, 2010-11-19)
Other type
- Technical Identification Trainings 2012 (pdf) (v.3.2, 2012-03-27)
设计工具及资产
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
更多信息
培训与活动
简介
Smart card controllers and security ICs
For applications demanding the highest security and reliability (e.g. smart cards, secure dongles, SAM modules...) we provide different platforms according to application needs ranging from our well established WE-contact controller family to our SmartMX and SmartXA devices.
Contactless memory ICs
Our MIFARE contactless smart card ICs provide the most advanced combination of security and convenience for contactless interfacing in accordance with the ISO 14443A interface standard. Our ICODE and UCODE families of RFID ICs are specifically designed for high-volume smart label applications. In addition our HITAG family of ICs, with an operating range of more than one meter, provides a robust solution for tracking and logistics applications.
Readers
Completing our smart card and tag and label platforms, we offer a comprehensive range of contact and contactless reader ICs for all identification applications.
Car Access & Immobilization
NXP Semiconductors leads the car access and immobilization markets with a broad range of products for automotive system manufacturers and car key manufacturers.
Security risk considerations
NXP has produced two application notes on end-to-end system security risk considerations for implementing contactless cards as well as a FAQ on the security of MIFARE Classic. You can find out more about these documents at: www.nxp.com/infocus/topics/secure_mifare/






关注我们