NXP Semiconductors


选择网站:

English
搜索

Registers for memory modules

Selection guide
存储器模块寄存器
SSTL16857 - 14-bit SSTL_2 registered driver with differential clock inputs
SSTL16877 - 14-bit SSTL_2 registered driver with differential clock inputs
SSTL16877DGG/G - 14-bit SSTL_2 registered driver with differential clock inputs
SSTU32864EC - 1.8 V configurable registered buffer for DDR2 RDIMM applications
SSTU32864EC/G - 1.8 V configurable registered buffer for DDR2 RDIMM applications
SSTU32865ET - 1.8 V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTU32865ET/G - 1.8 V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTU32866EC - 1.8 V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTU32866EC/G - 1.8 V 25-bit 1:1 or 14-bit 1:2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUA32864EC/G - 1.8 V configurable registered buffer for DDR2-667 RDIMM applications
SSTUA32866EC/G - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-667 RDIMM applications
SSTUA32S865ET/G - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-667 RDIMM applications
SSTUB32864EC/G - 1.8 V configurable registered buffer for DDR2-800 RDIMM applications
SSTUB32865ET/G - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUB32865ET/S - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUB32866EC/G - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUB32866EC/S - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUB32868ET/S - 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUG32865ET/G - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32865ET/S - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32866EC/G - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32866EC/S - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32868ET/G - 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUG32868ET/S - 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUH32864EC - 1.8 V high output drive configurable registered buffer for DDR2 RDIMM applications
SSTUH32864EC/G - 1.8 V high output drive configurable registered buffer for DDR2 RDIMM applications
SSTUH32865ET - 1.8 V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUH32865ET/G - 1.8 V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications
SSTUH32866EC - 1.8 V high output drive 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUH32866EC/G - 1.8 V high output drive 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2 RDIMM applications
SSTUM32865ET/G - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUM32865ET/S - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-800 RDIMM applications
SSTUM32866EC/G - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUM32866EC/S - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-1G RDIMM applications
SSTUM32868ET/S - 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications
SSTUP32866EC/G - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs
SSTV16857 - 14-bit SSTL_2 registered driver with differential clock inputs
SSTV16859 - 2.5 V 13-bit to 26-bit SSTL_2 registered buffer for stacked DDR DIMM
SSTVF16857DGG - DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
SSTVF16857DGV - DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
SSTVF16857EV - DDR PC1600-PC3200 14-bit SSTL_2 registered driver with differential clock inputs
SSTVF16859BS - 13-bit 1 : 2 SSTL_2 registered buffer for DDR
SSTVF16859DGG - 13-bit 1 : 2 SSTL_2 registered buffer for DDR
SSTVN16859BS - 13-bit 1:2 SSTL_2 registered buffer for DDR