NXP Semiconductors


选择网站:

English
搜索

Buffers/drivers: others

Selection guide
缓冲器 / 驱动器:其他
74AUP1G06 - Low-power inverter with open-drain output
74F06 - Inverter/buffer drivers
74HC3G06 - Inverter with open-drain outputs
74HCT3G06 - Inverter with open-drain outputs
74LVC06A - Hex inverter with open-drain outputs
74LVC1G06 - Inverter with open-drain output
74LVC2G06 - Inverters with open-drain outputs
74LVC3G06 - Triple inverter with open-drain output
74AUP1G07 - Low-power buffer with open-drain output
74AUP2G07 - Low-power dual buffer with open-drain output
74F07 - Inverter/buffer drivers
74LVC07A - Hex buffer with open-drain outputs
74LVC1G07 - Buffer with open-drain output
74LVC2G07 - Buffers with open-drain outputs
74LVC3G07 - Triple buffer with open-drain output
74AUP1G34 - Low-power buffer
74AUP1T34 - Low-power dual supply translating buffer
74AUP2G34 - Low-power dual buffer
74LVC1G34 - Single buffer
74LVC2G34 - Dual buffer gate
74LVC3G34 - Triple buffer gate
74F3037 - Quad 2-input NAND 30Ohm driver
74AUP1G38 - Low-power 2-input NAND gate (open-drain)
74AUP2G38 - Low-power dual 2-input NAND gate (open-drain)
74F38 - Quad 2-input NAND buffer (open collector)
74LVC1G38 - 2-input NAND gate (open drain)
74LVC2G38 - Dual 2-input NAND gate (open drain)
74F3038 - Quad 2-input NAND 30Ohm driver (open collector)
74ABT125 - Quad buffer (3-State)
74AHC125 - Quad buffer/line driver; 3-state
74ALVC125 - Quad buffer/line driver; 3-state
74AUP1G125 - Low-power buffer/line driver; 3-state
74AUP1Z125 - Low-power X-tal driver with enable and internal resistor
74AUP2G125 - Low-power dual buffer/line driver; 3-state
74F125 - Quad buffers (3-State)
74HC125 - Quad buffer/line driver; 3-state
74HCT125 - Quad buffer/line driver; 3-state
74LV125 - Quad buffer/line driver (3-State)
74LVC125A - Quad buffer/line driver with 5 V tolerant input/outputs; 3-state
74LVC1G125 - Bus buffer/line driver; 3-state
74LVC2G125 - Dual bus buffer/line driver; 3-state
74LVT125 - 3.3V Quad buffer (3-State)
74ahct125 - Quad buffer/line driver; 3-state
74ABT126 - Quad buffer (3-State)
74AHC126 - Quad buffer/line driver; 3-state
74AHCT126 - Quad buffer/line driver; 3-state
74AUP1G126 - Low-power buffer/line driver; 3-state
74AUP2G126 - Low-power dual buffer/line driver; 3-state
74F126 - Quad buffers (3-State)
74HC126 - Quad buffer/line driver; 3-state
74HCT126 - Quad buffer/line driver; 3-state
74LVC126A - Quad buffer/line driver with 5 Volt tolerant input/outputs; 3-state
74LVC1G126 - Bus buffer/line driver; 3-state
74LVC2G126 - Dual bus buffer/line driver; 3-state
74LVT126 - 3.3V Quad buffer (3-State)
74ABT240 - Octal inverting buffer (3-State)
74AUP - Low-power dual inverting buffer/line driver; 3-state
74F240 - Octal inverting buffer (3-state)
74HC240 - Octal buffer/line driver; 3-state; inverting
74HCT240 - Octal buffer/line driver; 3-state; inverting
74LVC240A - Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVC2G240 - Dual buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVT240 - ABT octal inverting buffer (3-State)
74ABT2240 - Octal inverting buffer with 30 Ohm series termination resistors; 3-state
74ABT16240A - 16-bit inverting buffer/driver (3-State)
74ALVT16240 - 16-bit inverting buffer/driver; 3-state
74LVC16240A - 16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state
74LVT16240A - 3.3 V LVT 16-bit inverting buffer/driver (3-State)
74ALVT162240 - 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State)
74LVT162240A - 3.3 V LVT 16-bit inverting buffer/driver with 30 Ohm termination resistors (3-State)
74ABT241 - Octal buffer/line driver (3-State)
74AUP2G241 - Low-power dual buffer/line driver; 3-state
74F241 - Octal buffer (3-state)
74HC241 - Octal buffer/line driver; 3-state
74HCT241 - Octal buffer/line driver; 3-state
74LVC241A - Octal buffer/line driver with 5 V tolerant inputs/outputs (3-State)
74LVC2G241 - Dual buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74LVT241 - 3.3 V octal buffer/line driver; 3-state
74lv241 - Octal buffer/line driver (3-State)
74ABT2241 - Octal buffer with 30 Ohm series termination resistors (3-State)
74LVT2241 - 3.3V Octal buffer/line driver with 30 Ohm series termination resistors; 3-State
74ALVT16241 - 16-bit buffer/driver; 3-state
74LVC16241A - 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state
74ALVT162241 - 2.5V/3.3V 16-bit buffer/driver with 30 Ohm termination resistors (3-State)
74ABT16244A - 16-bit buffer/line driver (3-State)
74ABT244 - Octal buffer/line driver (3-State)
74AHC244 - Octal buffer/line driver; 3-state
74AHCT244 - Octal buffer/line driver; 3-state
74ALVC244 - Octal buffer/line driver; 3-state
74F244 - Octal buffers (3-State)
74F244B - Octal buffers (3-State)
74LV244 - Octal buffer/line driver (3-State)
74LVC244A - Octal buffer/line driver with 5 V tolerant inputs/outputs (3-state)
74LVCH244A - Octal buffer/line driver with 5 V tolerant inputs/outputs (3-State)
74LVT244A - 3.3V Octal buffer/line driver (3-State)
74LVT244B - 3.3 V Octal buffer/line driver (3-State)
74hc244 - Octal buffer/line driver; 3-state
74hct244 - Octal buffer/line driver; 3-state
74F1244 - Octal buffer (3-State)
74ABT2244 - Octal buffer/line driver with 30 Ohm series termination resistors (3-State)
74LVT2244 - 3.3V Octal buffer/line driver with 30Ohm series termination resistors (3-State)
74ABTH16244A - 16-bit buffer/line driver; 3-state
74ALVC16244 - 2.5 V / 3.3 V 16-bit buffer/line driver (3-State)
74ALVCH16244 - 2.5 V / 3.3 V 16-bit buffer/line driver (3-State)
74ALVT16244 - 2.5 V / 3.3 V 16-bit buffer/driver (3-State)
74AVC16244 - 16-bit buffer/line driver; 3-state (3.6 V tolerant)
74AVCH16244 - 16-bit buffer/line driver; 3.6 V tolerant; 3-state
74LVC16244A - 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVCH16244A - 16-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVT16244B - 3.3 V LVT 16-bit buffer/driver (3-State)
74ABT162244 - 16-bit buffer/line driver with 30 Ohm series termination resistors (3-State)
74ALVCH162244 - 2.5 V / 3.3 V 16-bit buffer/line driver (3-state)
74ALVT162244 - 2.5 V / 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors (3-State)
74LVC162244A - 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVCH162244A - 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
74LVT162244B - 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors
74lvc2244A - Octal buffer/line driver; with 30 Ohm serie termination resistors; 5 V tolerant input/output; 3-state
74LVCH32244A - 32-bit buffer/line driver; 5 V input/output tolerant; 3-state
74LVCH322244A - 32-bit buffer/line driver; with 30 Ohm series termination resistors; 5 V input/output tolerant; 3-state
74HC365 - Hex buffer/line driver; 3-state
74HCT365 - Hex buffer/line driver; 3-state
74LV365 - Hex buffer/line driver (3-State)
74HC366 - Hex buffer/line driver; 3-state; inverting
74HCT366 - Hex buffer/line driver; 3-state; inverting
74F367 - Hex buffer/driver
74HC367 - Hex buffer/line driver; 3-state
74HCT367 - Hex buffer/line driver; 3-state
74LV367 - Hex buffer/line driver (3-State)
74HC368 - Hex buffer/line driver; 3-state; inverting
74HCT368 - Hex buffer/line driver; 3-state; inverting
74ABT540 - Octal buffer, inverting (3-State)
74F540 - Octal inverter buffer (3- State); Octal buffer (3- State)
74HC540 - Octal buffer/line driver; 3-state; inverting
74HCT540 - Octal buffer/line driver; 3-state; inverting
74ABT541 - Octal buffer/line driver (3-State)
74AHC541 - Octal buffer/line driver; 3-state
74AHCT541 - Octal buffer/line driver; 3-state
74ALVC541 - Octal buffer/line driver; 3-state
74F541 - Octal inverter buffer (3- State); Octal buffer (3- State)
74HC541 - Octal buffer/line driver; 3-state
74HCT541 - Octal buffer/line driver; 3-state
74LV541 - Octal buffer/line driver (3-State)
74LVC541A - Octal buffer/line driver with 5 V tolerant inputs/outputs (3-state)
74LVCH16541A - 16-bit buffer/line driver; 3-state
74F656A - Octal buffer/driver with parity, non-inverting (3-State)
74F804 - Hex 2-input NAND drivers
74ALVCH16825 - 18-bit buffer/driver (3-State)
74ABT827 - 10-bit buffer/line driver, non-inverting (3-State)
74F827 - 10-bit buffer/line driver, non-inverting (3-State)
74LVC827A - 10-bit buffer/line driver with 5-volt tolerant inputs/outputs (3-State)
74ABT16827A - 20-bit buffer/line driver, non-inverting (3-State)
74ALVCH16827 - 20-bit buffer/line driver, non-inverting (3-State)
74ALVT16827 - 20-bit buffer/line driver; non-inverting; 3-state
74ALVCH162827 - 20-bit buffer/line driver, non-inverting, with 30 Ohm termination resistors (3-State)
74ALVT162827 - 20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)
74LVT1403 - 3.3 V combined 8-bit bus receiver and 4-bit bus driver
MB2244 - 16-bit buffer/line driver (3-State)
HEF4049 - HEX inverting buffers
HEF4050 - HEX non-inverting buffers
HEC4069UB - Hex inverter
HEF4069UB - Hex inverter
HEF40098 - 3-state hex inverting buffer
HEF40240B - Octal inverting buffers with 3-state outputs
HEF40244B - Octal buffers with 3-state outputs
74AHCT125BQ - Quad buffer/line driver; 3-state
74AUP1G06GF - Low-power inverter with open-drain output
74AUP1G125GF - Low-power buffer/line driver; 3-state
74AUP1G126GF - Low-power buffer/line driver; 3-state
74AUP1G240GF - Low-power inverting buffer/line driver; 3-state
74AUP1G240GM - Low-power inverting buffer/line driver; 3-state
74CBTLV1G125GM - Single bus switch
74HC2G34GW - Dual buffer gate
74HC366PW - Hex buffer/line driver; 3-state; inverting
74HCT366PW - Hex buffer/line driver; 3-state; inverting
74LVC1G34GF - Single buffer
CBTL06141EE/G - Gen1 Hex Display Multiplexer with 4:1 DDC/AUX Multiplexer
PCA9600 - Dual bidirectional bus buffer