NXP Semiconductors


选择网站:

English
搜索

Clock distribution

Selection guide
时钟分配
PCK351 - 1 : 10 clock distribution device with 3-state outputs
PCK953 - 20-125 MHz PECL input/ 9 CMOS output 3.3 V PLL clock driver
PCK2001 - 14.318-150 MHz I2C 1:18 clock buffer
PCK2001M - 14.318-150 MHz I²C 1:10 clock buffer
PCK2001R - 533 MHz I2C 1:6 clock buffer
PCK2002 - 0-300 MHz I2C 1:18 clock buffer
PCK2002P - 533 MHz PCI-X clock buffer
PCK2002PL - 533 MHz PCI-X clock buffer
PCK3807A - 1:10 LVTTL clock distribution device
PCK3807AD - 1:10 LVTTL clock distribution device
PCK3807APW - 1:10 LVTTL clock distribution device

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.