NXP Semiconductors


选择网站:

English
搜索

Decoders/demultiplexers

Selection guide
解码器/多路信号分离器
74AUP1G18 - Low-power 1-of-2 demultiplexer with 3-state deselected output
74LVC1G18 - 1-of-2 non-inverting demultiplexer with 3-state deselected output
74AUP1G19 - Low-power 1-of-2 decoder/demultiplexer
74LVC1G19 - 1-of-2 decoder/demultiplexer
74HC42 - BCD to decimal decoder (1-of-10)
74HCT42 - BCD to decimal decoder (1-of-10)
NX3L1G53 - Low-ohmic single-pole double-throw analog switch
74HC137 - 3-to-8 line decoder, demultiplexer with address latches; inverting
74AHC138 - 3-to-8 line decoder/demultiplexer; inverting
74AHCT138 - 3-to-8 line decoder/demultiplexer; inverting
74F138 - 1-of-8 decoder/demultiplexer
74LV138 - 3-to-8 line decoder/multiplexer; inverting
74LVC138A - 3-to-8 line decoder/demultiplexer; inverting
74hc138 - 3-to-8 line decoder/demultiplexer; inverting
74hct138 - 3-to-8 line decoder/demultiplexer; inverting
74AHCT139 - Dual 2-to-4 line decoder/demultiplexer
74F139 - Dual 1-of-4 decoder/demultiplexer
74HC139 - Dual 2-to-4 line decoder/demultiplexer
74HCT139 - Dual 2-to-4 line decoder/demultiplexer
74LV139 - Dual 2-to-4 line decoder/demultiplexer
74LVC139 - Dual 2-to-4 line decoder/demultiplexer
74ahc139 - Dual 2-to-4 line decoder/demultiplexer
74hc154 - 4-to-16 line decoder/demultiplexer
74hct154 - 4-to-16 line decoder/demultiplexer
74HC237 - 3-to-8 line decoder, demultiplexer with address latches
74HC238 - 3-to-8 line decoder/demultiplexer
74HCT238 - 3-to-8 line decoder/demultiplexer
NX3L1G3157 - Low-ohmic, single-pole, double-throw switch
NX3L1T5157 - Low-ohmic single-pole double-throw switch
NX3L4684 - Low-ohmic dual single-pole double-throw analog switch
HEF4028 - 1-of-10 decoder
74hct4051 - 8-channel analog multiplexer/demultiplexer
74HC4511 - BCD to 7-segment latch/decoder/driver
74HCT4511 - BCD to 7-segment latch/decoder/driver
HEF4511B - BCD to 7-segment latch/decoder/driver
74HC4514 - 4-to-16 line decoder/demultiplexer with input latches
74HCT4514 - 4-to-16 line decoder/demultiplexer with input latches
HEF4514B - 1-of-16 decoder/demultiplexer with input latches
74HC4515 - 4-to-16 line decoder/demultiplexer with input latches; inverting
74HCT4515 - 4-to-16 line decoder/demultiplexer with input latches; inverting
HEF4515B - 1-of-16 decoder/demultiplexer with input latches
HEF4543B - BCD to 7-segment latch/decoder/driver
HEF4555B - Dual 1-of-4 decoder/demultiplexer
NX3L1T3157GW - Low-ohmic single-pole double-throw analog switch

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.