NXP Semiconductors


选择网站:

English
搜索
锁存
74HC75 - Quad bistable transparent latch
74AHCT259 - 8-bit addressable latch
74F259 - Latch
74HC259 - 8-bit addressable latch
74HC259 - 8-bit addressable latch
74HCT259 - 8-bit addressable latch
74HCT259 - 8-bit addressable latch
74LV259 - 8-bit addressable latch
74ahc259 - 8-bit addressable latch
74ALVT16260 - 12-bit to 24-bit multiplexed D-type latches; 3-state
74ABT373A - Octal transparent latch (3-State)
74AHCT373 - Octal D-type transparent latch; 3-state
74ALVC373 - Octal D-type transparent latch; 3-state
74AUP1G373 - Low-power D-type transparent latch; 3-state
74F373 - Octal transparent latch (3-State); Octal D flip-flop (3-State)
74LV373 - Octal D-type transparent latch (3-State)
74LVC373A - Octal D-type transparent latch with 5 V tolerant inputs/outputs; (3-State)
74ahc373 - Octal D-type transparent latch; 3-state
74hc373 - Octal D-type transparent latch; 3-state
74hct373 - Octal D-type transparent latch; 3-state
74ABT16373B - 16-bit transparent latch (3-State)
74ALVCH16373 - 2.5 V / 3.3 V 16-bit D-type transparent latch (3-State)
74ALVT16373 - 2.5 V / 3.3 V 16-bit transparent D-type latch (3-State)
74AVC16373 - 16-bit D-type transparent latch; 3.6 V tolerant; 3-state
74LVC16373A - 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVCH16373A - 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT16373A - 3.3V LVT 16-bit transparent D-type latch (3-State)
74LVC162373A - 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state
74LVCH162373A - 16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant inputs/outputs; 3-state
74LVT162373 - 3.3 V LVT 16-bit transparent D-type latch with 30 Ohm termination resistors (3-State)
74LVCH32373A - 32-bit transparent D-type latch with 5 V tolerant inputs/outputs; 3-state
74AUP1G374 - Low-power D-type flip-flop; positive-edge trigger; 3-state
74HC563 - Octal D-type transparent latch; 3-state; inverting
74HCT563 - Octal D-type transparent latch; 3-state; inverting
74ABT573A - Octal D-type transparent latch (3-State)
74AHCT573 - Octal D-type transparent latch; 3-state
74ALVC573 - Octal D-type transparent latch; 3-state
74F573 - Octal transparent latch (3-State); Octal transparent latch (3-State)
74LV573 - Octal D-type transparent latch (3-State)
74LVC573A - Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state
74LVT573 - 3.3 V Octal D-type transparent latch (3-State)
74ahc573 - Octal D-type transparent latch; 3-state
74hc573 - Octal D-type transparent latch; 3-state
74hct573 - Octal D-type transparent latch; 3-state
74ABT841 - 10-bit bus interface latch (3-State)
74LVC841A - 10-bit transparent latch with 5 V tolerant inputs/outputs; 3-state
74ABT16841A - 20-bit bus interface latch (3-State)
74ALVCH16841 - 20-bit bus interface D-type latch (3-State)
74ALVCH16843 - 18-bit bus-interface D-type latch (3-State)
HEF4043 - Quadruple R/S latch with 3-state outputs
HEF4044 - Quadruple R/S latch with 3-state outputs
HEF40373B - Octal transparent latch with 3-state outputs
74LVC841ABQ - 10-bit transparent latch with 5 V tolerant inputs/outputs; 3-state

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.