NXP Semiconductors


选择网站:

English
搜索

Parity generators/checkers

Selection guide
奇偶生成器/校验器
74LVC1G99 - Ultra-configurable multiple function gate; 3-state
74F280B - 9-bit odd/even parity generator/checker
74HC280 - 9-bit odd/even parity generator/checker
74HCT280 - 9-bit odd/even parity generator/checker
74ABT657 - Octal transceiver with parity generator/checker (3-state)
74ABT899 - 9-bit dual latch transceiver with 8-bit parity generator/checker (3-State)

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.