NXP Semiconductors


选择网站:

English
搜索

Registered drivers

Selection guide
带寄存器的驱动器
74AVC16334A - 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs(tm) (3-State)
74ALVC162334A - 16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)
74F399 - Quad 2-port register
74ABT543A - Octal latched transceiver with dual enable (3-State)
74HC670 - 4 x 4 register file; 3-state
74HCT670 - 4 x 4 register file; 3-state
74ALVCH16832 - 7-bit to 28-bit address register/driver with 3-state outputs
74ALVC16834A - 18-bit registered driver with inverted register enable (3-State)
74AVC16834A - 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs(TM) (3-State)
74ALVC162834A - 18-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-State)
74AVCM162834 - 18-bit registered driver with inverted register enable with 15 Ohm termination resistors (3-State)
74ALVC16835A - 18-bit registered driver (3-State)
74ALVCHT16835 - 18-bit registered driver (3-State)
74AVC16835A - 18-bit registered driver with Dynamic Controlled Outputs(TM) (3-State)
74ALVC162835A - 18-bit registered driver with 30 Ohm termination resistors (3-State)
74AVCM162835 - 18-bit registered driver with 15 Ohm termination resistors (3-State)
74ALVC16836A - 20-bit registered driver with inverted register enable (3-State)
74AVC16836A - 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs(TM) (3-State)
74ALVC162836A - 20-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-State)
74AVCM162836 - 20-bit registered driver with inverted register enable with 15 Ohm termination resistors (3-State)
74ALVCHS162830DGB - 18-bit to 36-bit address driver with bus hold (3-State)

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.