NXP Semiconductors


选择网站:

English
搜索

Registered transceivers

Selection guide
带寄存器的收发器
74ABT543A - Octal latched transceiver with dual enable (3-State)
74F543 - Octal registered transceiver, non-inverting (3-State); Octal registered transceiver,inverting (3-State)
74LVC543A - Octal D-type registered transceiver (3-State)
74LVT543 - 3.3V Octal latched transceiver with dual enable (3-State)
74ALVCH16543 - 16-bit D-type registered transceiver; 3-state
74ALVT16543 - 2.5 V/3.3 V ALVT 16-bit registered transceiver (3-state)
74LVT16543A - 3.3V LVT 16-bit registered transceiver (3-State)
74ABT544 - Octal latched transceiver with dual enable; inverting; 3-state
74LVC544A - Octal D-type registered transceiver; inverting; 3-state
74ABT646A - Octal bus transceiver/register (3-State)
74HC646 - Octal bus transceiver/register; 3-state
74HCT646 - Octal bus transceiver/register; 3-state
74LVC646A - Octal bus transceiver/register; 3-state
74LVT646 - 3.3V Octal bus transceiver/register (3-State)
74ALVCH16646 - 16-bit transceiver/register (3-State)
74LVT16646A - 3.3 V 16-bit bus transceiver; 3-state
74ABT652A - Octal transceiver/register, non-inverting (3-State)
74HC652 - Octal bus transceiver/register; 3-state
74HCT652 - Octal bus transceiver/register; 3-state
74LVT652 - 3.3V Octal transceiver/register, non-inverting (3-State)
74ALVCH16652 - 16-bit transceiver/register with dual enable; 3-state
74ALVT16652 - 2.5V/3.3V 16-bit bus transceiver/register (3-State)
74LVT16652A - 3.3 V 16-bit bus transceiver/register; 3-state
74LVC2952A - Octal registered transceiver with 5 V tolerant inputs/outputs; 3-state
74LVT2952 - 3.3 V LVT octal registered transceiver (3-state)
74ALVCH16952 - 16-bit registered transceiver (3-State)

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.