NXP Semiconductors


选择网站:

English
搜索

Schmitt-triggers

Selection guide
施密特触发器
74AHC1G14 - Inverting Schmitt trigger
74AHC3G14 - Inverting Schmitt trigger
74AHCT1G14 - Inverting Schmitt trigger
74ALVC14 - Hex inverting Schmitt trigger
74AUP1G14 - Low-power Schmitt-trigger inverter
74AUP2G14 - Low-power dual Schmitt trigger inverter
74F14 - Hex inverter Schmitt trigger
74HC14 - Hex inverting Schmitt trigger
74HC1G14 - Inverting Schmitt-triggers
74HC3G14 - Inverting Schmitt-triggers
74HCT14 - Hex inverting Schmitt trigger
74HCT1G14 - Inverting Schmitt-triggers
74HCT3G14 - Inverting Schmitt-triggers
74LV14 - Hex inverting Schmitt-trigger
74LVC14A - Hex inverting Schmitt-trigger with 5 V tolerant input
74LVC1G14 - Single Schmitt-trigger inverter
74LVC2G14 - Dual inverting Schmitt-trigger with 5 V tolerant input
74LVC3G14 - Triple inverting Schmitt trigger with 5 V tolerant input
74LVT14 - 3.3V Hex inverter Schmitt trigger
74ahc14 - Hex inverting Schmitt trigger
74AUP1G17 - Low-power Schmitt-trigger buffer
74AUP2G17 - Low-power dual Schmitt trigger
74LVC1G17 - Single D-type flip-flop with reset; positive-edge trigger
74LVC2G17 - Dual non-inverting Schmitt-trigger with 5 V tolerant input
74LVC3G17 - Triple non-inverting Schmitt-trigger with 5 V tolerant input
74AHCT132 - Quad 2-input NAND Schmitt trigger
74AUP2G132 - Low-power dual 2-input NAND Schmitt trigger
74F132 - Quad 2-input NAND Schmitt trigger
74HC132 - Quad 2-input NAND Schmitt trigger
74HCT132 - Quad 2-input NAND Schmitt trigger
74LV132 - Quad 2-input NAND Schmitt-trigger
74ahc132 - Quad 2-input NAND Schmitt trigger
HEC4093B - Quadruple 2-input NAND Schmitt trigger
HEF4093B - Quadruple 2-input NAND Schmitt trigger
74HC7014 - Hex non-inverting precision Schmitt-trigger
74HC7540 - Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HCT7540 - Octal Schmitt trigger buffer/line driver; 3-state; inverting
74HC7541 - Octal Schmitt trigger buffer/line driver; 3-state
74HCT7541 - Octal Schmitt trigger buffer/line driver; 3-state
74HC9114 - Nine wide Schmitt trigger buffer; open drain outputs; inverting
74HCT9114 - Nine wide Schmitt trigger buffer; open drain outputs; inverting
74HC9115 - Nine wide Schmitt trigger buffer; open drain outputs
74HCT9115 - Nine wide Schmitt trigger buffer; open drain outputs
HEC40106B - Hex inverting Schmitt trigger
HEF40106B - Hex inverting Schmitt trigger
74AUP1G132GF - Low-power 2-input NAND Schmitt trigger
74AUP1G132GM - Low-power 2-input NAND Schmitt trigger
74AUP1G132GW - Low-power 2-input NAND Schmitt trigger
74AUP1G14GF - Low-power Schmitt-trigger inverter
74AUP1G17GF - Low-power Schmitt-trigger buffer
74HC2G14GV - Dual inverting Schmitt trigger
74HC2G14GW - Dual inverting Schmitt trigger
74HC2G17GV - Dual non-inverting Schmitt-trigger
74HC2G17GW - Dual non-inverting Schmitt-trigger
74HCT2G14GV - Dual inverting Schmitt trigger
74HCT2G14GW - Dual inverting Schmitt trigger
74HCT2G17GV - Dual non-inverting Schmitt-trigger
74HCT2G17GW - Dual non-inverting Schmitt-trigger
74LVC132ABQ - Quad 2-input NAND Schmitt trigger
74LVC132AD - Quad 2-input NAND Schmitt trigger
74LVC132APW - Quad 2-input NAND Schmitt trigger

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.