NXP Semiconductors


选择网站:

English
搜索

Shift registers

Selection guide
移位寄存器
74AUP1G98 - Low-power configurable multiple function gate
74AUP1T98 - Low-power configurable gate with voltage-level translator
74F164 - 8-bit serial-in parallel-out shift register
74LV164 - 8-bit serial-in/parallel-out shift register
74ahc164 - 8-bit serial-in/parallel-out shift register
74hc164 - 8-bit serial-in/parallel-out shift register
74hct164 - 8-bit serial-in/parallel-out shift register
74HC165 - 8-bit parallel-in/serial-out shift register
74HCT165 - 8-bit parallel-in/serial-out shift register
74LV165 - 8-bit parallel-in/serial-out shift register
74LV165A - 8-bit parallel-in/serial-out shift register
74F166 - 8-bit bidirectional universal shift register
74HC166 - 8-bit parallel-in/serial-out shift register
74HCT166 - 8-bit parallel-in/serial-out shift register
74F194 - 4-bit bidirectional universal shift register
74HC194 - 4-bit bidirectional universal shift register
74HCT194 - 4-bit bidirectional universal shift register
74F299 - 8-bit universal shift/storage register (3-State)
74HC299 - 8-bit universal shift register; 3-state
74HCT299 - 8-bit universal shift register; 3-state
74AHC594 - 8-bit shift register with output register
74HC594 - 8-bit shift register with output register
74HCT594 - 8-bit shift register with output register
74LVC594 - 8-bit shift register with output register
74HC595 - 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74HCT595 - 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state
74LV595 - 8-bit serial-in/serial or parallel-out shift register with output latches (3-State)
74LVC595 - 8-bit serial-in/serial-out or parallel-out shift register; 3-state
74ahc595 - 8-bit serial-in/serial or parallel-out shift register with output latches; 3-state
74ahct595 - 8-bit serial-in/serial or parallel-out shift register with output latches; 3-state
74HC597 - 8-bit shift register with input flip-flops
74HCT597 - 8-bit shift register with input flip-flops
HEF4014 - 8-bit static shift register
74HC4015 - Dual 4-bit serial-in/parallel-out shift register
74HCT4015 - Dual 4-bit serial-in/parallel-out shift register
HEF4015 - Dual 4-bit static shift register
HEF4021 - 8-bit static shift register
74HC4094 - 8-stage shift-and-store bus register
74HCT4094 - 8-stage shift-and-store bus register
74lv4094 - 8-stage shift-and-store bus register
HEC4094B - 8-stage shift-and-store bus register
HEF4094 - 8-stage shift-and-store bus register
HEF4517B - Dual 64-bit static shift register
HEF4557B - 1-to-64 bit variable length shift register
HEF4794 - 8-stage shift-and-store register LED driver
HEF4894 - 12-stage shift-and-store register, LED driver
74HC7731 - Quad 64-bit static shift register
74HCT7731 - Quad 64-bit static shift register

Our DDR register offering is the broadest in the industry

NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.