P89LPC9402
8-bit microcontroller with accelerated two-clock 80C51 core 8 kB 3 V byte-erasable flash with 32 segment 4 LCD driver
下载数据手册296kB)
选择网站:
From the smallest 8-bit to the highest performing 32-bit ARM microcontrollers, we drive the industry as an innovation leader with our highly-integrated and cost-effective products.
Our leading LPC3000 and LPC2000 ARM-based families have numerous, sophisticated integrated peripherals available. Our newest ARM-based LH7A and LH7 families feature high-resolution integrated LCD controllers and provide System-on-Chip capability. Our established LPC900, LPC700, and 80C51 microcontroller families deliver solid 80C51-based performance.
Be sure to visit LPCZone, our new online training portal!