Enter one of the world’s foremost MOSFET power portfolios and sample our robust and easy-to-use MOSFETs, ideal for space- and power-critical applications. For example, our LFPAK power MOSFET range boasts ultra-low RDSon, high-speed switching and voltage ratings up to 200 V.
Innovation in TrenchMOS technology
NXP's commitment to development and innovation, with continuous improvements in key parameters such as RDSon, switching and thermal efficiency have resulted in our ability to continuously release world leading MOSFET devices.
Many package options
For applications where RDSon is the key factor, we offer a comprehensive range of low voltage MOSFETs in a wide variety of packages including LFPAK, SO8, DPAK, SOT23 and TO-220.