NXP Semiconductors


选择网站:

English
搜索
中频系统
SA620 - Low voltage LNA, mixer and VCO ? 1GHz
SA58640DK - Low-voltage mixer FM IF system
SA58641DK - High performance mixer FM IF system with high-speed RSSI
SA58643DP - Single-Pole Double-Throw (SPDT) switch
SA58646BD - UHF 900 MHz transceiver IC
SA601DK - Low voltage LNA and mixer - 1 GHz

RF products that deliver advanced performance and simplify design

A leader in RF, NXP understands the many complexities of RF design. This is why we offer you RF products that deliver advanced performance and simplify design. Our portfolio covers the majority of communication and transmission systems, so it's easy to find a solution that matches your particular requirements.