NXP Semiconductors


选择网站:

English
搜索

4-Quadrant triacs

Selection guide
四象限三端双向可控硅
BT1306-400D - Logic level triac
BT1306-600D - Logic level triac
BT1308-400D - Triacs logic level
BT1308-600D - Triacs logic level
BT1308W-400D - Triacs logic level
BT1308W-600D - Triacs logic level
BT131-600 - Triacs logic level
BT131-600D - Triacs logic level
BT131-600E - Triacs logic level
BT131-800D - Triacs logic level
BT131-800E - Triacs logic level
BT131W-600 - Triacs logic level
BT132-600D - Triacs logic level
BT134-600 - Triacs
BT134-600D - Triacs logic level
BT134-600E - Triacs sensitive gate
BT134-600G - Triacs
BT134-800 - Triacs
BT134-800E - Triacs sensitive gate
BT134W-600 - Triacs
BT134W-600D - Triacs logic level
BT134W-600E - Triacs sensitive gate
BT134W-800 - Triacs
BT136-600 - Triacs
BT136-600D - Triacs logic level
BT136-600E - Triacs sensitive gate
BT136-800E - Triacs sensitive gate
BT136B-600E - Triacs sensitive gate
BT136B-800E - Triacs sensitive gate
BT136S-600 - Triacs
BT136S-600D - Triacs logic level
BT136S-600E - Triacs sensitive gate
BT136S-600F - Triacs
BT136S-800E - Triacs sensitive gate
BT136S-800F - Triacs
BT136X-600 - Triacs
BT136X-600D - Triacs logic level
BT136X-600E - Triacs sensitive gate
BT136X-600F - Triacs
BT136X-800 - Triacs
BT136X-800E - Triacs sensitive gate
BT137-600 - Triacs
BT137-600D - Triacs logic level
BT137-600E - Triacs sensitive gate
BT137-600G - Triacs
BT137-800 - Triacs
BT137-800E - Triacs sensitive gate
BT137B-600E - Triacs sensitive gate
BT137B-600F - Triacs
BT137B-800 - Triacs
BT137B-800F - Triacs
BT137B-800G - Triacs
BT137S-600D - Triacs logic level
BT137S-600E - Triacs sensitive gate
BT137S-600F - Triacs
BT137S-600G - Triacs
BT137S-800E - Triacs sensitive gate
BT137S-800F - Triacs
BT137S-800G - Triacs
BT137X-600 - Triacs
BT137X-600D - Triacs logic level
BT137X-600E - Triacs sensitive gate
BT137X-600F - Triacs
BT137X-600G - Triacs
BT137X-800 - Triacs
BT137X-800E - Triacs sensitive gate
BT138-600 - Triacs
BT138-600D - 12 A four-quadrant triacs, sensitive gate
BT138-600E - 12 A four-quadrant triacs, sensitive gate
BT138-600G - Triacs
BT138-800 - Triacs
BT138-800E - 12 A four-quadrant triacs, sensitive gate
BT138-800G - Triacs
BT138B-600 - Triacs
BT138B-600E - Triacs sensitive gate
BT138B-600F - Triacs
BT138B-600G - Triacs
BT138B-800E - Triacs sensitive gate
BT138X-600 - Triacs
BT138X-600D - 12 A four-quadrant triacs, sensitive gate
BT138X-600E - 12 A four-quadrant triacs, sensitive gate
BT138X-600F - Triacs
BT138X-600G - Triacs
BT138X-800 - Triacs
BT138X-800E - 12 A four-quadrant triacs, sensitive gate
BT138X-800F - Triacs
BT138Y-600E - 12 A four-quadrant triacs, sensitive gate, insulated
BT138Y-800E - 12 A four-quadrant triacs, sensitive gate, insulated
BT139-600 - Triacs
BT139-600E - Triacs; sensitive gate
BT139-800 - Triacs
BT139-800E - Triacs; sensitive gate
BT139-800G - Triacs
BT139B-600 - Triacs
BT139B-600E - Triacs; sensitive gate
BT139B-600F - Triacs
BT139B-600G - Triacs
BT139B-800 - Triacs
BT139B-800E - Triacs; sensitive gate
BT139B-800F - Triacs
BT139B-800G - Triacs
BT139X-600 - Triacs
BT139X-600E - Triac; sensitive gate
BT139X-600F - Triacs
BT139X-600G - Triacs
BT139X-800 - Triacs
BT236X-600 - 6 A Four-quadrant triacs
BT236X-600F - 6 A Four-quadrant triacs
BT236X-600G - 6 A Four-quadrant triacs
BT236X-800 - 6 A Four-quadrant triacs
BT236X-800G - 6 A Four-quadrant triacs
BTA140-600 - Triacs
BTA140-800 - Triacs
MAC223A6 - Triacs
MAC223A8X - Triacs
MAC97A6 - Logic level triac
MAC97A8 - Logic level triac
OT406 - Four-quadrant triac, enhanced noise immunity
OT407 - Four-quadrant triac, enhanced noise immunity
Z00607MA - Triac logic level
Z0103MA - Triacs
Z0103MN - Triacs
Z0103NA - Triacs
Z0103NN - Triacs
Z0107MA - Triacs
Z0107MN - Triacs
Z0107NA - Triacs
Z0107NN - Triacs
Z0109MA - Triacs
Z0109MN - Triacs
Z0109NA - Triacs
Z0109NN - Triacs

General Description

Our traditional four-quadrant triacs are the best choice for any application where cost and performance need to be optimized. They have been widely used in various applications from washing machines to industrial controls and help you to have a good control on the cost while having superior reliability and quality. Our extensive portfolio means we can always find a right match to any application.

Key benefits

  • Optimized system cost
  • Superior reliability and product quality
  • Best fit to specific applications

Key features

  • Choice of load current (IT) capabilities from 0.8 A up to 25 A
  • Wide acceptance in the industry
  • Choice of gate sensitivity levels (IGT) from 5 to 50 mA

Key applications

  • Power Supply
  • Small appliances
  • Whitegoods
  • Heaters
  • Light Dimmers

Descriptive summary

Package availability
The product family is available in a lot of power packages including SOT54, SOT82, SOT78, SOT186A and many surface-mounted choices including SOT223, SOT428 & SOT404.

Superior reliability
Based on our planar wafer technology, our 4Q triacs provide best-in-class reliability and quality. They also offers a cost-efficient solution especially for resistive load controlling to enable our customers to have a good cost control but not damaging the overall product quality and reliability.

Wide range
Designed for almost all the applications, our 4Q triacs have a large variety of gate sensivity and load current capability to enable our customers to choose the right device for any specific applications.