NXP Semiconductors


选择网站:

English
搜索
可控硅整流器(SCR)
2N5064 - Thyristor sensitive gate
BT145-800R - Thyristors
BT148-400R - Thyristors logic level
BT148-500R - Thyristors logic level
BT148-600R - Thyristors logic level
BT148W-600R - Thyristors logic level
BT149B - Thyristors logic level
BT149D - Thyristors logic level
BT149G - Thyristors logic level
BT150-500R - Thyristors logic level
BT150S-600R - Thyristors logic level
BT151-1000RT - 12 A thyristor high blocking voltage high operating temperature
BT151-500C - Thyristors
BT151-500L - SCR, 12 A, 5mA, 500 V, SOT78
BT151-500R - SCR, 12 A, 15mA, 500 V, SOT78
BT151-650C - Thyristors
BT151-650L - SCR, 12 A, 5 mA, 650 V, SOT78
BT151-650R - SCR, 12 A, 15mA, 650 V, SOT78
BT151-800C - Thyristors
BT151-800R - SCR, 12 A, 15mA, 800 V, SOT78
BT151S-500R - Thyristors
BT151S-650R - Thyristors
BT151S-800R - Thyristors
BT151U-500C - Thyristors
BT151U-650C - Thyristors
BT151U-800C - Thyristors
BT151X-500C - Thyristors
BT151X-500R - Thyristors
BT151X-650C - Thyristors
BT151X-650R - Thyristors
BT151X-800C - Thyristors
BT151X-800R - Thyristors
BT152-400R - Thyristors
BT152-600R - Thyristors
BT152-800R - Thyristors
BT152B-400R - Thyristors
BT152B-600R - Thyristors
BT152B-800R - Thyristors
BT152X-400R - Thyristors
BT152X-600R - Thyristors
BT152X-800R - Thyristors
BT168E - Thyristors logic level for RCD/GFI/LCCB applications
BT168GW - Thyristors; logic level for RCD/GFI/LCCB applications
BT169B - Thyristors logic level
BT169D - Thyristors logic level
BT169D-L - Thyristor logic level
BT169G - Thyristors logic level
BT169H - Thyristor, logic level, high voltage
BT258-500R - Thyristors logic level
BT258-600R - Thyristors logic level
BT258-800R - Thyristors logic level
BT258S-800R - Thyristors logic level
BT258U-600R - Thyristors logic level
BT258X-500R - Thyristors logic level
BT258X-600R - Thyristors logic level
BT258X-800R - Thyristors logic level
BT300S-600R - Thyristors
BTH151S-650R - Thyristor High Repetitive Surge
EC103D1 - Thyristor, sensitive gate
MCR08BT1 - Thyristor; logic level
NXL0840 - SCR logic level

General Description

Our Silicon Controlled Rectifiers (SCR) are the best choice for any application that uses DC or rectified AC power supply. They have been widely used in various applications from power tools to industrial controls and help you to have a good control on the cost while having superior reliability and quality. Our extensive portfolio means we can always find a right match to any application.

Key benefits

  • Optimized system cost
  • Superior reliability and product quality
  • Best fit to specific applications

Key features

  • Choice of load current (IT) capabilities from 0.8 A up to 25 A
  • Wide acceptance in the industry
  • Choice of gate sensitivity levels (IGT) from 5 to 50 mA

Key applications

  • Voltage Regulator
  • Heaters
  • Power Supply
  • Industrial control
  • Power Tools

Descriptive summary

Package availability
The product family is available in a lot of power packages including SOT54, SOT82, SOT78, SOT186A and many surface-mounted choices including SOT223, SOT428 & SOT404.

Superior reliability
Based on our planar wafer technology, our SCR provide best-in-class reliability and quality. It also offers a cost-efficient solution especially for resistive load controlling to enable our customers to have a good cost control but not damaging the overall product quality and reliability.

Wide range
Designed for almost all the applications, our SCR have a large variety of gate sensivity and load current capability to enable our customers to choose the right device for any specific applications.